Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pump Technology
Description
Drainminor
Bill of material
111
PT
Pump Type
LODDEST
LOD Destination
LODLEVEL
LOD Level
MH
Max Head (CV)
7 m
MF
Max Flow
1.7 l/s
TR
Temperature Range
Up to 40, 10min 60 °C
MSS
Max Soft Solids
10 mm
PH
Phase
240 V
FLC
1.4 A
P1
0.32 kW
P2
0.2 kW
AL
Alarm P/N
VENT
Vent
DATA
Data Sheet
https://www.pumptechnology.co.uk/wp-content/uploads/2018/09/Drainminor-Data-Sheet-2018.pdf
OM
O&M Manual
https://www.pumptechnology.co.uk/wp-content/uploads/2018/11/Drainminor-Poly-1.pdf
PBRO
Product Brochure
https://www.pumptechnology.co.uk/wp-content/uploads/2018/09/DrainMajor-Range-Brochure-September-2018.pdf
CS
Case Study
https://www.pumptechnology.co.uk/basement-pump-9-years-maintenance/
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices